(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotor Box

Rotor Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YD-08L-ID

  • Product Model
    Trash Can
  • Capacity(L)
    36
  • Use
    Trash Can
  • Frontage(mm)
    365
  • Depth(mm)
    255
  • Height(mm)
    595
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    500-8859
  • Material
    Steel
  • Mass(g)
    4000
  • Features
    A big trash bin suitable for use in offices and public facilities where a lot of trash is produced.
  • Internal Capacity
    1 pc.
Part Number
YD-08L-ID
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,653.33

DUST BOXES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    36
  • Use
    Trash Can
  • Frontage(mm)
    365
  • Depth(mm)
    255
  • Height(mm)
    595
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    500-8859
  • Material
    Steel
  • Mass(g)
    4000
  • Features
    A big trash bin suitable for use in offices and public facilities where a lot of trash is produced.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· An ideal sized trash can for offices and public facilities which generate large amounts of garbage.

Specifications of YD-08L-ID

  • Product Model
    Trash Can
  • Capacity(L)
    36
  • Use
    Trash Can
  • Frontage(mm)
    365
  • Depth(mm)
    255
  • Height(mm)
    595
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    500-8859
  • Material
    Steel
  • Mass(g)
    4000
  • Features
    A big trash bin suitable for use in offices and public facilities where a lot of trash is produced.
  • Internal Capacity
    1 pc.
Part Number
YD-08L-ID
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,653.33

DUST BOXES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1