(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
YD-48L-1D |
YD-49L-1D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,531.21 |
DUST BOXES | 1 Piece(s) | 12 Day(s) | 40 | 356 | 246 | 510-1841 | 3100 | 1 pc. | ||
฿ 2,157.11 |
DUST BOXES | 1 Piece(s) | 20 Day(s) | 24 | 276 | 200 | 510-1859 | 2200 | 1 pc. |
[Features]
· Stylish waste container made of colored steel plates.
Part Number |
---|
YD-48L-1D |
YD-49L-1D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,531.21 |
DUST BOXES | 1 Piece(s) | 12 Day(s) | 40 | 356 | 246 | 510-1841 | 3100 | 1 pc. | ||
฿ 2,157.11 |
DUST BOXES | 1 Piece(s) | 20 Day(s) | 24 | 276 | 200 | 510-1859 | 2200 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?