Color-Coded Box (with Handle)

Brand :
TRUSCO

Caution

    Product Description

    With convenient handle that can be opened and closed easily using one hand. Trash can with a lock for peace of mind even if it falls over.
    [Features]
    · Easy to grip large handle makes opening and closure easy.
    [Applications]
    · For disposing of trash outdoors.

    Features

    ●Dust can be easily thrown away because of the handle.
    ●Sorted collection can be done by color separation.
    ●It is a front lock type that can be fixed securely.

    Specification

    ●Capacity(L):45
    ●W x D x H(mm):320 x 423 x 645
    ●SPQ(piece):8

    Materials

    ●Main Body/Lid: Polypropylene(PP)

    Warning

    ●The color separation sorting box cannot be connected.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Color-Coded Box (with Handle) | TRUSCO | MISUMI Thailand