(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Segregated Pail, 45-Type

Segregated Pail, 45-Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TBP-45H

  • Product Type
    Trash can
  • Capacity(L)
    47
  • Details Type
    Main Unit Only
  • Frontage(mm)
    300
  • Depth(mm)
    415
  • Height(mm)
    560
  • Color
    White
  • Main body: option
    Main Body
  • Trusco Code
    259-7071
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1471
  • Features
    With a bag clasp, it is very convenient when collecting. Commercially available 45 L polyethylene bag fits perfectly. With separate seal. Environmentally friendly product containing 60% recycled material.
  • Internal Capacity
    1 pc.
Part Number
TBP-45H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 758.00

SEPARATED PAILS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Capacity(L)
    47
  • Details Type
    Main Unit Only
  • Frontage(mm)
    300
  • Depth(mm)
    415
  • Height(mm)
    560
  • Color
    White
  • Main body: option
    Main Body
  • Trusco Code
    259-7071
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1471
  • Features
    With a bag clasp, it is very convenient when collecting. Commercially available 45 L polyethylene bag fits perfectly. With separate seal. Environmentally friendly product containing 60% recycled material.
  • Internal Capacity
    1 pc.

Product Description

Lid for separation pail 45, convenient for waste sorting, is sold separately.
[Features]
· Equipped with a bag clamp, which is very convenient for collection.
· Commercially available 45 L polyethylene bag fits perfectly.
· Sorting stickers included.
· The product is environmentally friendly, consisting of 60% recycled materials.
[Applications]
· Ideal for sorting garbage indoors or outdoors.

Specifications of TBP-45H

  • Product Type
    Trash can
  • Capacity(L)
    47
  • Details Type
    Main Unit Only
  • Frontage(mm)
    300
  • Depth(mm)
    415
  • Height(mm)
    560
  • Color
    White
  • Main body: option
    Main Body
  • Trusco Code
    259-7071
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1471
  • Features
    With a bag clasp, it is very convenient when collecting. Commercially available 45 L polyethylene bag fits perfectly. With separate seal. Environmentally friendly product containing 60% recycled material.
  • Internal Capacity
    1 pc.
Part Number
TBP-45H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 758.00

SEPARATED PAILS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With bag stopper, very convenient when collecting.
●The commercially available 45L plastic bag fits perfectly.
●With garbage separating sticker(garbage separating sticker is supplied with the lid as an accessory.)
●Environment friendly product containing

Specification

●Capacity(L):47
●W x D x H(mm):300 x 415 x 560
●Color:White
●SPQ(piece):8

Materials

●Recycled Polypropylene(PP)

Warning

●Since the lid is sold separately, please be sure to also order the lid when ordering the main body.