Caster Pail 2-Wheel Capacity (L) 46–90

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · It has wheels and handles for easy movement.
    · Comes with a gasket to prevent the smell of garbage.
    · With a drain plug.
    · The lid is a one-hand locking type.
    · The lid has a function to open 270 degrees.
    · Weather resistant agent is compounded for outdoor use.
    · Connectable. (Only with the same size.)

    Features

    ●It comes with a handle and steering wheels to make movement easier.
    ●It comes with packing to prevent the smell of garbage.
    ●The lid is a one-hand lock type.
    ●It is compounded with weather resistance for outdoor use.

    Specification

    ●Color:Orange

    Materials

    ●Main Body/Lid/Wheel/Handle/: Polypropylene(PP)
    ●Caster: Elastomer Plastic
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Caster Pail 2-Wheel Capacity (L) 46–90 | TRUSCO | MISUMI Thailand