- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Trash Can for Collection, Caster Mounting Bracket
Specifications of TGS-K
-
- Product Type
- Trash can
-
- Application
- Outdoor Use
-
- Details Type
- Caster
-
- Abstract
- Caster Mounting Bracket (For 1 Unit)
-
- Main body: option
- Option
-
- Trusco Code
- 228-0264
-
- Main Body, Lid Material
- Steel
-
- Features
- The hammer caster swivel rubber wheels 420A-30R50-BAR01 (50 mm, M12 x P1.25) can be mounted on the caster.
-
- Internal Capacity
- 1 Set (L Shaped Bracket: 4 pcs, Square Nut: 4 pcs, Bolt: 4 pcs, Screw Washer: 4 pcs, Large Nut: 4 pcs, Small Nut: 4 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 1,632.40
|
DUST BOXES FOR OUT DOOR
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (L Shaped Bracket: 4 pcs, Square Nut: 4 pcs, Bolt: 4 pcs, Screw Washer: 4 pcs, Large Nut: 4 pcs, Small Nut: 4 pcs) |
Basic Specifications
-
- Product Type
- Trash can
-
- Application
- Outdoor Use
-
- Details Type
- Caster
-
- Abstract
- Caster Mounting Bracket (For 1 Unit)
-
- Main body: option
- Option
-
- Trusco Code
- 228-0264
-
- Main Body, Lid Material
- Steel
-
- Features
- The hammer caster swivel rubber wheels 420A-30R50-BAR01 (50 mm, M12 x P1.25) can be mounted on the caster.
-
- Internal Capacity
- 1 Set (L Shaped Bracket: 4 pcs, Square Nut: 4 pcs, Bolt: 4 pcs, Screw Washer: 4 pcs, Large Nut: 4 pcs, Small Nut: 4 pcs)
Product Description
[Features]
· The hammer caster swivel rubber wheels 420A-30R50-BAR01 (50 mm, M12 x P1.25) can be mounted on the caster.
Specifications of TGS-K
-
- Product Type
- Trash can
-
- Application
- Outdoor Use
-
- Details Type
- Caster
-
- Abstract
- Caster Mounting Bracket (For 1 Unit)
-
- Main body: option
- Option
-
- Trusco Code
- 228-0264
-
- Main Body, Lid Material
- Steel
-
- Features
- The hammer caster swivel rubber wheels 420A-30R50-BAR01 (50 mm, M12 x P1.25) can be mounted on the caster.
-
- Internal Capacity
- 1 Set (L Shaped Bracket: 4 pcs, Square Nut: 4 pcs, Bolt: 4 pcs, Screw Washer: 4 pcs, Large Nut: 4 pcs, Small Nut: 4 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 1,632.40
|
DUST BOXES FOR OUT DOOR
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (L Shaped Bracket: 4 pcs, Square Nut: 4 pcs, Bolt: 4 pcs, Screw Washer: 4 pcs, Large Nut: 4 pcs, Small Nut: 4 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?