- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of TGS-1
-
- Product Type
- Trash can
-
- Capacity(L)
- 650
-
- Application
- Outdoor Use
-
- Frontage(mm)
- 1100
-
- Depth(mm)
- 700
-
- Height(mm)
- 900
-
- Color
- Silver
-
- Main body: option
- Main Body
-
- Trusco Code
- 228-0256
-
- Main Body, Lid Material
- Steel (Hot-Dip Galvanizing)
-
- Mass(g)
- 25000
-
- Features
- The surface processing is highly rust-preventive hot-dip galvanizing (chrome-free). It has an easy to maintain mesh structure. It prevents the scattering of garbage by strong winds or birds and animals. It can be folded easily and is space-saving. When optional metal fittings are used, 50-mm casters can be attached.
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 11,558.00
|
DUST BOXES(MESH TYPE)
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Trash can
-
- Capacity(L)
- 650
-
- Application
- Outdoor Use
-
- Frontage(mm)
- 1100
-
- Depth(mm)
- 700
-
- Height(mm)
- 900
-
- Color
- Silver
-
- Main body: option
- Main Body
-
- Trusco Code
- 228-0256
-
- Main Body, Lid Material
- Steel (Hot-Dip Galvanizing)
-
- Mass(g)
- 25000
-
- Features
- The surface processing is highly rust-preventive hot-dip galvanizing (chrome-free). It has an easy to maintain mesh structure. It prevents the scattering of garbage by strong winds or birds and animals. It can be folded easily and is space-saving. When optional metal fittings are used, 50-mm casters can be attached.
-
- Internal Capacity
- 1 unit
Product Description
[Features]
· The surface processing is highly rust-preventive hot-dip galvanizing (chrome-free).
· A mesh structure that is easy to maintain.
· Prevents scattering of garbage by strong winds, dogs, cats, crows, etc.
· It can be folded easily and is space-saving.
· Optional bracket can be installed to enable 50 mm casters to be mounted.
[Applications]
· Ideal for separating garbage.
Specifications of TGS-1
-
- Product Type
- Trash can
-
- Capacity(L)
- 650
-
- Application
- Outdoor Use
-
- Frontage(mm)
- 1100
-
- Depth(mm)
- 700
-
- Height(mm)
- 900
-
- Color
- Silver
-
- Main body: option
- Main Body
-
- Trusco Code
- 228-0256
-
- Main Body, Lid Material
- Steel (Hot-Dip Galvanizing)
-
- Mass(g)
- 25000
-
- Features
- The surface processing is highly rust-preventive hot-dip galvanizing (chrome-free). It has an easy to maintain mesh structure. It prevents the scattering of garbage by strong winds or birds and animals. It can be folded easily and is space-saving. When optional metal fittings are used, 50-mm casters can be attached.
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 11,558.00
|
DUST BOXES(MESH TYPE)
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The surface treatment adopts electro-zinc plated(chromium free) with excellent corrosion resistance.
●Maintenance is a simple mesh structure.
●Folding is easy and space saving is possible.Specification
●Capacity(L):650(equivalent to 45L garbage bag 14 pieces)
●W x D x H(mm):1100 x 700 x 900
●Color:Silver
●Equal Withstand Load: 30kg(during caster installation: 10 kg)Materials
●Steel(molten zinc plated)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?