(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eco Pail (Round)

Eco Pail (Round)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 836.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBK-45
RBK-75
RBK-90
RBK-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 836.00

DUST BOXES 1 Piece(s) 12 Day(s) 45 430 430 480 176-0149 1700 1 pc.

฿ 1,475.00

DUST BOXES 1 Piece(s) 1 Day(s) 75 500 500 565 176-0165 3000 1 pc.

฿ 1,673.00

DUST BOXES 1 Piece(s) 1 Day(s) 85 520 520 610 176-0203 3300 1 pc.

฿ 3,161.00

DUST BOXES 1 Piece(s) 1 Day(s) 137 580 580 690 383-1272 4700 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Details Type
    Main Unit Only
  • Color
    Blue
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Recycled Polypropylene (PP) 60%
  • Features
    Recycled resin is used to conform to a recycling-oriented society.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Recycled resin is used to conform to a recycling-oriented society.

*Caution*
This product only includes the main body. Purchase the lid separately.

Part Number
RBK-45
RBK-75
RBK-90
RBK-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 836.00

DUST BOXES 1 Piece(s) 12 Day(s) 45 430 430 480 176-0149 1700 1 pc.

฿ 1,475.00

DUST BOXES 1 Piece(s) 1 Day(s) 75 500 500 565 176-0165 3000 1 pc.

฿ 1,673.00

DUST BOXES 1 Piece(s) 1 Day(s) 85 520 520 610 176-0203 3300 1 pc.

฿ 3,161.00

DUST BOXES 1 Piece(s) 1 Day(s) 137 580 580 690 383-1272 4700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We use recycled resin compliant to recycling society.

Specification

●Color:Blue
●Lid Sold Separately

Materials

●Recycled Polypropylene(PP) 60%

Warning

●Since the lid is not included in the main body, please order separately.