(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DS-205-100-0 |
DS-205-130-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,034.00 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 10 Day(s) | 58 | 340 | 340 | 600 | 368-4962 | 2500 | 1 unit | ||
฿ 3,512.00 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 10 Day(s) | 83 | 400 | 400 | 630 | 368-4971 | 3000 | 1 unit |
A foldable wire waste container that allows you to neatly set the inner bag.
[Features]
·You can use commercially available plastic bags of 70 L for small and 90 L for large.
[Applications]
·Recommended as an easy-to-install waste container for event venues, etc.
Part Number |
---|
DS-205-100-0 |
DS-205-130-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,034.00 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 10 Day(s) | 58 | 340 | 340 | 600 | 368-4962 | 2500 | 1 unit | ||
฿ 3,512.00 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 10 Day(s) | 83 | 400 | 400 | 630 | 368-4971 | 3000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?