(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DS-199-343-0 |
DS-199-347-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,377.00 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 12 Day(s) | 65 | 433 | 433 | 630 | 303-0644 | 2500 | 1 unit | ||
฿ 12,211.00 ฿ 11,232.90 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 12 Day(s) | 78 | 475 | 475 | 650 | 303-0652 | 3100 | 1 unit |
[Features]
· Made of rust resistant stainless steel, allowing for use outdoors and by the sea.
Part Number |
---|
DS-199-343-0 |
DS-199-347-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,377.00 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 12 Day(s) | 65 | 433 | 433 | 630 | 303-0644 | 2500 | 1 unit | ||
฿ 12,211.00 ฿ 11,232.90 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 12 Day(s) | 78 | 475 | 475 | 650 | 303-0652 | 3100 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?