(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Shaped Pedal Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DS-238-614-0

  • Product Model
    Trash Can
  • Capacity(L)
    14
  • Use
    Trash Can
  • Frontage(mm)
    275
  • Depth(mm)
    350
  • Height(mm)
    435
  • Color
    Silver
  • Body / Option
    Main Body
  • Trusco Code
    361-7831
  • Material
    Main Body: Stainless Steel (SUS410); Internal Container: Recycled Polypropylene (PP)
  • Mass(g)
    3100
  • Features
    Square sanitary container. The lid closes slowly and quietly because of the silent bumper.
  • Internal Capacity
    1 pc.
Part Number
DS-238-614-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,589.00

DUST BOXES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    14
  • Use
    Trash Can
  • Frontage(mm)
    275
  • Depth(mm)
    350
  • Height(mm)
    435
  • Color
    Silver
  • Body / Option
    Main Body
  • Trusco Code
    361-7831
  • Material
    Main Body: Stainless Steel (SUS410); Internal Container: Recycled Polypropylene (PP)
  • Mass(g)
    3100
  • Features
    Square sanitary container. The lid closes slowly and quietly because of the silent bumper.
  • Internal Capacity
    1 pc.

Product Description

Square-shaped hygienic container.
[Features]
· Lid closes slowly and quietly with the soft close bumper.
· Capacity: 14 L.
· Height: 435 mm. Mass: 3.1 kg.
· Color: Silver.
· Opening: 275 mm, depth: 350 mm.
Main body: stainless steel (SUS410), internal container: recycled polypropylene (PP).
[Applications]
· Ideal anywhere a hygienic container is required.

Specifications of DS-238-614-0

  • Product Model
    Trash Can
  • Capacity(L)
    14
  • Use
    Trash Can
  • Frontage(mm)
    275
  • Depth(mm)
    350
  • Height(mm)
    435
  • Color
    Silver
  • Body / Option
    Main Body
  • Trusco Code
    361-7831
  • Material
    Main Body: Stainless Steel (SUS410); Internal Container: Recycled Polypropylene (PP)
  • Mass(g)
    3100
  • Features
    Square sanitary container. The lid closes slowly and quietly because of the silent bumper.
  • Internal Capacity
    1 pc.
Part Number
DS-238-614-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,589.00

DUST BOXES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1