(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GD45K |
GD60K |
GDF41KK |
GDF61KK |
GDPF4K |
GDPF6K |
GF42MKK |
GF62MKK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailing Type | Frontage (mm) |
Depth (mm) |
Height (mm) |
Color | Body / Option | Trusco Code | Mass (g) |
Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,127.00 |
SEPARATED PAILS | 1 Piece(s) | 10 Day(s) | 45 | Main Unit Only | 340 | 445 | 570 | Black | Main Body | 404-0104 | 2000 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. The main body includes a bag-stop. Locking-type product with a securing lid (sold separately). | 1 pc. | ||
฿ 1,325.00 |
SEPARATED PAILS | 1 Piece(s) | 10 Day(s) | 60 | Main Unit Only | 370 | 480 | 620 | Black | Main Body | 404-0112 | 2400 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. The main body includes a bag-stop. Locking-type product with a securing lid (sold separately). | 1 pc. | ||
฿ 744.00 |
LID FOR DUST BOXES | 1 Piece(s) | 10 Day(s) | - | General Angular Hole Type Lid | 345 | 430 | 210 | - | Option | 404-0121 | 480 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 803.00 |
LID FOR DUST BOXES | 1 Piece(s) | 10 Day(s) | - | General Angular Hole Type Lid | 375 | 465 | 210 | - | Option | 404-0139 | 550 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 305.00 |
LID FOR DUST BOXES | 1 Piece(s) | 12 Day(s) | - | Lid Pail Type | 345 | 430 | 95 | - | Option | 404-0147 | 410 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 402.00 |
LID FOR DUST BOXES | 1 Piece(s) | 10 Day(s) | - | Lid Pail Type | 375 | 465 | 95 | - | Option | 404-0155 | 460 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 905.00 |
LID FOR DUST BOXES | 1 Piece(s) | 12 Day(s) | - | Round Hole Type Lid | 345 | 430 | 210 | - | Option | 404-0163 | 620 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 1,000.00 |
LID FOR DUST BOXES | 1 Piece(s) | 14 Day(s) | - | Round Hole Type Lid | 375 | 465 | 210 | - | Option | 404-0171 | 680 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. |
[Features]
· Produced using 100% recycled materials (recycled PP from businesses + container material from household garbage). Environmentally friendly products that effectively utilize resources.
Part Number |
---|
GD45K |
GD60K |
GDF41KK |
GDF61KK |
GDPF4K |
GDPF6K |
GF42MKK |
GF62MKK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailing Type | Frontage (mm) |
Depth (mm) |
Height (mm) |
Color | Body / Option | Trusco Code | Mass (g) |
Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,127.00 |
SEPARATED PAILS | 1 Piece(s) | 10 Day(s) | 45 | Main Unit Only | 340 | 445 | 570 | Black | Main Body | 404-0104 | 2000 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. The main body includes a bag-stop. Locking-type product with a securing lid (sold separately). | 1 pc. | ||
฿ 1,325.00 |
SEPARATED PAILS | 1 Piece(s) | 10 Day(s) | 60 | Main Unit Only | 370 | 480 | 620 | Black | Main Body | 404-0112 | 2400 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. The main body includes a bag-stop. Locking-type product with a securing lid (sold separately). | 1 pc. | ||
฿ 744.00 |
LID FOR DUST BOXES | 1 Piece(s) | 10 Day(s) | - | General Angular Hole Type Lid | 345 | 430 | 210 | - | Option | 404-0121 | 480 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 803.00 |
LID FOR DUST BOXES | 1 Piece(s) | 10 Day(s) | - | General Angular Hole Type Lid | 375 | 465 | 210 | - | Option | 404-0139 | 550 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 305.00 |
LID FOR DUST BOXES | 1 Piece(s) | 12 Day(s) | - | Lid Pail Type | 345 | 430 | 95 | - | Option | 404-0147 | 410 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 402.00 |
LID FOR DUST BOXES | 1 Piece(s) | 10 Day(s) | - | Lid Pail Type | 375 | 465 | 95 | - | Option | 404-0155 | 460 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 905.00 |
LID FOR DUST BOXES | 1 Piece(s) | 12 Day(s) | - | Round Hole Type Lid | 345 | 430 | 210 | - | Option | 404-0163 | 620 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. | ||
฿ 1,000.00 |
LID FOR DUST BOXES | 1 Piece(s) | 14 Day(s) | - | Round Hole Type Lid | 375 | 465 | 210 | - | Option | 404-0171 | 680 | This product is manufactured using 100% recycled material (recycled PP [industrial waste plastic] + container material [recyclable household trash]), effectively considering the environment in its resource-use. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?