(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clear Eco Duster Capacity (L) 60

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,845.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPD6G
TPD6R
TPDR6B
TPDR6Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet Color Trusco Code Internal Capacity

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Green 353-7641 1 pc.

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Red 353-7650 1 pc.

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Blue 353-7668 1 pc.

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Yellow 353-7676 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    60
  • Frontage(mm)
    348
  • Depth(mm)
    445
  • Height(mm)
    770
  • Body / Option
    Main Body
  • Specifications
    Recycled PET Plastic
  • Mass(g)
    1850
  • Features
    Because the main body is transparent, it is easy to see inside and possible to easily check for suspicious items or wrongly sorted items. Input items can be distinguished by the color coding of the head, which makes it suitable for sorted collection. Includes a separation display sticker with braille (1 piece).
  • Internal Capacity
    1 pc.

Product Description

A transparent trash can that lets you see inside.
[Features]
·Since the main body is transparent, the inside can be clearly seen, making it easy to check for suspicious items or incorrectly sorted items.
·The color-coding of the head makes it possible to distinguish the input, making it ideal for sorted collection.
·Comes with a Braille classification display sticker (1 piece).
[Applications]
·Garbage bin.

Part Number
TPD6G
TPD6R
TPDR6B
TPDR6Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet Color Trusco Code Internal Capacity

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Green 353-7641 1 pc.

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Red 353-7650 1 pc.

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Blue 353-7668 1 pc.

฿ 5,845.00

SEPARATED PAILS 1 Piece(s) 10 Day(s) Yellow 353-7676 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1