(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DX5H |
DX8H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 49,693.00 |
DUST BOXES(LARGE PAIL TYPE) | 1 Piece(s) | 40 Day(s) | 500 | 885 | 460-6027 | 20000 | 1 unit | ||
฿ 64,314.00 |
DUST BOXES(LARGE PAIL TYPE) | 1 Piece(s) | 40 Day(s) | 800 | 1300 | 460-6035 | 26000 | 1 unit |
[Features]
· Integrally molded by rotational molding forming a strong structure against rainwater intrusion and dirty water.
· Includes metal fitting to which a commercially available padlock can be attached.
· Waste draining plug in the base enables cleaning without taking it apart.
· Equipped with eye bolts to enable fixing with chains, etc.
[Applications]
· Collection, storage, separation and transportation of discharged garbage. (Option)
Part Number |
---|
DX5H |
DX8H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 49,693.00 |
DUST BOXES(LARGE PAIL TYPE) | 1 Piece(s) | 40 Day(s) | 500 | 885 | 460-6027 | 20000 | 1 unit | ||
฿ 64,314.00 |
DUST BOXES(LARGE PAIL TYPE) | 1 Piece(s) | 40 Day(s) | 800 | 1300 | 460-6035 | 26000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?