(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water Drain Eco-Pearl

Water Drain Eco-Pearl

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MPS18BE

  • Product Model
    Trash Can
  • Capacity(L)
    18
  • Use
    Trash Can
  • Frontage(mm)
    257
  • Depth(mm)
    316
  • Height(mm)
    390
  • Color
    Beige
  • Body / Option
    Main Body
  • Trusco Code
    309-0591
  • Specifications
    Recycled Polypropylene (PP)
  • Mass(g)
    1400
  • Features
    Drains the raw garbage water and keeps cleanliness. Also, reduces garbage. This uses resin kneaded with deodorant and reduces raw garbage odor.
  • Internal Capacity
    1 pc.
Part Number
MPS18BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,282.88

DUST BOXES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    18
  • Use
    Trash Can
  • Frontage(mm)
    257
  • Depth(mm)
    316
  • Height(mm)
    390
  • Color
    Beige
  • Body / Option
    Main Body
  • Trusco Code
    309-0591
  • Specifications
    Recycled Polypropylene (PP)
  • Mass(g)
    1400
  • Features
    Drains the raw garbage water and keeps cleanliness. Also, reduces garbage. This uses resin kneaded with deodorant and reduces raw garbage odor.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Drains water from kitchen waste, maintaining cleanliness. Can also reduce the amount of garbage.
· Uses resin that contains deodorizer to reduce odor from garbage.

Specifications of MPS18BE

  • Product Model
    Trash Can
  • Capacity(L)
    18
  • Use
    Trash Can
  • Frontage(mm)
    257
  • Depth(mm)
    316
  • Height(mm)
    390
  • Color
    Beige
  • Body / Option
    Main Body
  • Trusco Code
    309-0591
  • Specifications
    Recycled Polypropylene (PP)
  • Mass(g)
    1400
  • Features
    Drains the raw garbage water and keeps cleanliness. Also, reduces garbage. This uses resin kneaded with deodorant and reduces raw garbage odor.
  • Internal Capacity
    1 pc.
Part Number
MPS18BE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,282.88

DUST BOXES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1