- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 479209
-
- Product Model
- Trash Can
-
- Capacity(L)
- 90
-
- Detailing Type
- Main Unit Only
-
- Frontage(mm)
- 445
-
- Depth(mm)
- 458
-
- Height(mm)
- 650
-
- Color
- Gray
-
- Body / Option
- Main Body
-
- Trusco Code
- 353-8605
-
- Mass(g)
- 2600
-
- Material
- Recycled Polypropylene (PP) (with ECO CAP)
-
- Features
- By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 2,124.00
|
SEPARATED PAILS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Trash Can
-
- Capacity(L)
- 90
-
- Detailing Type
- Main Unit Only
-
- Frontage(mm)
- 445
-
- Depth(mm)
- 458
-
- Height(mm)
- 650
-
- Color
- Gray
-
- Body / Option
- Main Body
-
- Trusco Code
- 353-8605
-
- Mass(g)
- 2600
-
- Material
- Recycled Polypropylene (PP) (with ECO CAP)
-
- Features
- By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.
-
- Internal Capacity
- 1 pc.
Product Description
[Features]
· Garbage can be sorted and recycled according to lid color by combining with the lids sold separately.
· Holds approximately 80 500 ml plastic bottles and approximately 130 350 ml cans.
· Commercially available 90 L plastic garbage bags can be used.
[Applications]
· For separating garbage.
* Note*
This product is the main unit only. Lid is sold separately and should be purchased separately.
Specifications of 479209
-
- Product Model
- Trash Can
-
- Capacity(L)
- 90
-
- Detailing Type
- Main Unit Only
-
- Frontage(mm)
- 445
-
- Depth(mm)
- 458
-
- Height(mm)
- 650
-
- Color
- Gray
-
- Body / Option
- Main Body
-
- Trusco Code
- 353-8605
-
- Mass(g)
- 2600
-
- Material
- Recycled Polypropylene (PP) (with ECO CAP)
-
- Features
- By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 2,124.00
|
SEPARATED PAILS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?