- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 781774
-
- Product Model
- Trash Can
-
- Capacity(L)
- 40
-
- Use
- Trash Can
-
- Frontage(mm)
- 436
-
- Depth(mm)
- 299
-
- Height(mm)
- 584
-
- Color
- Black
-
- Body / Option
- Main Body
-
- Trusco Code
- 307-3106
-
- Material
- Conductive Polypropylene (PP)
-
- Mass(g)
- 2230
-
- Features
- Static electricity does not accumulate in the pail. Button type in which the lid can be opened with one touch. Optimal for storing parts and materials which should be protected from static electricity (Surface resistance value: 103-4 Ω)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,680.00
|
DUST BOXES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Trash Can
-
- Capacity(L)
- 40
-
- Use
- Trash Can
-
- Frontage(mm)
- 436
-
- Depth(mm)
- 299
-
- Height(mm)
- 584
-
- Color
- Black
-
- Body / Option
- Main Body
-
- Trusco Code
- 307-3106
-
- Material
- Conductive Polypropylene (PP)
-
- Mass(g)
- 2230
-
- Features
- Static electricity does not accumulate in the pail. Button type in which the lid can be opened with one touch. Optimal for storing parts and materials which should be protected from static electricity (Surface resistance value: 103-4 Ω)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Static electricity does not build up in the can.
· Single-action button for opening the lid.
[Applications]
· Perfect for storing components and materials that are sensitive to static electricity. (Surface resistance: 10 [to the power of 3 to 6] Ω)
Specifications of 781774
-
- Product Model
- Trash Can
-
- Capacity(L)
- 40
-
- Use
- Trash Can
-
- Frontage(mm)
- 436
-
- Depth(mm)
- 299
-
- Height(mm)
- 584
-
- Color
- Black
-
- Body / Option
- Main Body
-
- Trusco Code
- 307-3106
-
- Material
- Conductive Polypropylene (PP)
-
- Mass(g)
- 2230
-
- Features
- Static electricity does not accumulate in the pail. Button type in which the lid can be opened with one touch. Optimal for storing parts and materials which should be protected from static electricity (Surface resistance value: 103-4 Ω)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,680.00
|
DUST BOXES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Static electricity does not collect in the pail.
●It is a button type where the lid can be opened with just one touch.
●Ideal for storing parts or materials that should be protected from static electric.(surface resistivity: 103 -4Ω)Specification
●Capacity(L):40
●W x D x H(mm):436 x 299 x 584
●SPQ(piece):6Materials
●Conductive Polypropylene(PP)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?