(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Bottom Plastic Bag (Transparent)

Round Bottom Plastic Bag (Transparent)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ST-45C

  • Product Model
    Collection Bag
  • Capacity(L)
    45
  • Color
    Transparent
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    900
  • Side(mm)
    650
  • Thickness(mm)
    0.035
  • Body / Option
    Main Body
  • Trusco Code
    405-0509
  • Mass(g/bag)
    366
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
ST-45C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 127.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 Sheets)

Basic Specifications

Product Description

[Features]
· Round-bottomed to protect against water leakage.
· Garbage can fit into every corner for efficient use.

Specifications of ST-45C

  • Product Model
    Collection Bag
  • Capacity(L)
    45
  • Color
    Transparent
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    900
  • Side(mm)
    650
  • Thickness(mm)
    0.035
  • Body / Option
    Main Body
  • Trusco Code
    405-0509
  • Mass(g/bag)
    366
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
ST-45C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 127.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a round bottom shaped, it is strong to water wetting.
●Garbage can enter every corner and it can be used without waste.

Specification

●Capacity(L):45
●Q'ty Per Bag(sheet):10
●SPQ(bag):40

Materials

●Low Density Polyethylene(LLDPE)