Recycling Bag (Free Standing Type)

Brand :
TRUSCO
Caution
Product Description
[Features]
· Self-standing type for easy installation.
· The hanger width is 100 mm and robust.
[Applications]
· Bags for collecting and transporting waste materials.
· Separated collection and recyclable collection bags.
Features
●It can be installed as a single type with 4 poles.●The hanger width is 100mm and it is strong.
Usage
●For waste collection bags and transport.●Separate collection bags and recycling bags.
Specification
●Capacity(L):450●W x D x H(mm):860 x 860 x 800
●Max Filling Load(kg):500
●SPQ(bag):1
●Effective Inner Dimension: W 750 x D 750mm