- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TP-L
-
- Product Type
- Other
-
- Color
- Other
-
- Material (Main Body)
- Reused PET
-
- Vertical(mm)
- 16
-
- Horizontal(mm)
- 70
-
- Main body: option
- Option
-
- Trusco Code
- 260-2946
-
- Mass(g/package)
- 40
-
- Amount Of Content
- 1 Pack (5 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 79.00
|
GARBAGE BAGS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (5 pcs.) |
Basic Specifications
-
- Product Type
- Other
-
- Color
- Other
-
- Material (Main Body)
- Reused PET
-
- Vertical(mm)
- 16
-
- Horizontal(mm)
- 70
-
- Main body: option
- Option
-
- Trusco Code
- 260-2946
-
- Mass(g/package)
- 40
-
- Amount Of Content
- 1 Pack (5 pcs.)
Product Description
[Features]
· Can be opened and closed with a single action.
· Perfect for zipping up plastic bags.
Specifications of TP-L
-
- Product Type
- Other
-
- Color
- Other
-
- Material (Main Body)
- Reused PET
-
- Vertical(mm)
- 16
-
- Horizontal(mm)
- 70
-
- Main body: option
- Option
-
- Trusco Code
- 260-2946
-
- Mass(g/package)
- 40
-
- Amount Of Content
- 1 Pack (5 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 79.00
|
GARBAGE BAGS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (5 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be opened and closed with one touch.
●It is a set of 5 pieces of 2 yellow, 2 red and 1 blue.Specification
●L x W(mm):16 x 70
●Effective Size(mm):55
●Q'ty Per Bag(piece):5Materials
●Recycled PET
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?