Inner Bag for 18 L Drum

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Can be used as an inner bag for 18 L cans and pails.
    · It is suitable for inserting water, wood chips, etc.
    · Has thickness of 0.1 mm for good tear resistance.
    · Dioxins and chlorine gas are not generated even when incinerated.

    Features

    ●It can be used as the inner bag of an 18-liter square can or pail can.
    ●Suitable for putting in water/wood chips etc.
    ●Dioxins and chlorine gas are not generated during incineration.

    Specification

    ●Capacity(L):25
    ●Q'ty Per Bag(sheet):5
    ●SPQ(bag):30

    Materials

    ●Polyethylene(PE)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Inner Bag for 18 L Drum | TRUSCO | MISUMI Thailand