Industrial Plastic Bag, Transparent, Thick 0.035–0.05 mm

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Transparent type trash bag that allows the contents to be easily seen.
[Features]
· Non-PVC material is used, which does not generate dioxin and chlorine gas when incinerated.
· A package that makes it easy to take pieces out one by one (A-0045 to A-0120).
· Has thickness of 0.05 mm for good tear resistance. Can be used for a wide variety of applications.
· Made of polyethylene (PE). Made in Japan.
[Applications]
· Ideal for storage and management of parts etc.
Features
●Transparent type whose contents are easy to see.●Using non-PVC material, dioxin and chlorine gas are not generated at incineration.