(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Series 70 l Garbage Sacks

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 249.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-71-BL
N-72-BK
N-73-CL
N-74-HCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Trusco Code Amount Of Content

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue - 375-4758 1 Bag (10 Sheets)

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Black - 375-4766 1 Bag (10 Sheets)

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Transparent - 375-4774 1 Bag (10 Sheets)

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Milk-white Translucent 375-4782 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Capacity(L)
    70
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    900
  • Side(mm)
    800
  • Thickness(mm)
    0.04
  • Body / Option
    Main Body
  • Mass(g)
    506.4
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

70 L capacity thick plastic garbage bags.
[Features]
· Standard business-use thick plastic bag series.
· 70 L capacity garbage bags.
· Material: Low-density polyethylene.
[Applications]
· Ideal for use as garbage bags.

Part Number
N-71-BL
N-72-BK
N-73-CL
N-74-HCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Trusco Code Amount Of Content

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue - 375-4758 1 Bag (10 Sheets)

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Black - 375-4766 1 Bag (10 Sheets)

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Transparent - 375-4774 1 Bag (10 Sheets)

฿ 249.53

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Milk-white Translucent 375-4782 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1