(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale UV Pack

Scale UV Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SUV4862200

  • Product Model
    Garbage Bag
  • Color
    Semi-transparent
  • Material (Body)
    Polypropylene (PP)
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Thickness(mm)
    -
  • Body / Option
    Main Body
  • Trusco Code
    377-8886
  • Squeezing Rope
    Polypropylene (PP)
  • Mass(g/bag)
    60
  • Amount Of Content
    1 Bag (200 Sheets)
Part Number
SUV4862200
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 5,540.00

GARBAGE BAGS 1 Pack(s)

200 Pieces Per Package

10 Day(s) 1 Bag (200 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Color
    Semi-transparent
  • Material (Body)
    Polypropylene (PP)
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Thickness(mm)
    -
  • Body / Option
    Main Body
  • Trusco Code
    377-8886
  • Squeezing Rope
    Polypropylene (PP)
  • Mass(g/bag)
    60
  • Amount Of Content
    1 Bag (200 Sheets)

Product Description

[Features]
· Combines transparency for viewing contents with UV resistant materials to prevent ultraviolet degradation and protect against the elements.
[Applications]
· Garbage bag for separating garbage at construction sites, civil engineering work sites, etc.

Specifications of SUV4862200

  • Product Model
    Garbage Bag
  • Color
    Semi-transparent
  • Material (Body)
    Polypropylene (PP)
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Thickness(mm)
    -
  • Body / Option
    Main Body
  • Trusco Code
    377-8886
  • Squeezing Rope
    Polypropylene (PP)
  • Mass(g/bag)
    60
  • Amount Of Content
    1 Bag (200 Sheets)
Part Number
SUV4862200
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 5,540.00

GARBAGE BAGS 1 Pack(s)

200 Pieces Per Package

10 Day(s) 1 Bag (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1