(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trash Bags 209(Set of 25 Pieces)

Trash Bags 209(Set of 25 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 209-25P

  • Product Model
    Garbage Bag
  • Color
    Beige
  • Material (Body)
    Polypropylene (PP)
  • Longitudinal(mm)
    900
  • Side(mm)
    600
  • Thickness(mm)
    -
  • Body / Option
    Main Body
  • Trusco Code
    324-0568
  • Mass(g/bag)
    55
  • Amount Of Content
    1 Bag (25 Sheets)
Part Number
209-25P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 593.00

GARBAGE BAGS 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1 Bag (25 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Color
    Beige
  • Material (Body)
    Polypropylene (PP)
  • Longitudinal(mm)
    900
  • Side(mm)
    600
  • Thickness(mm)
    -
  • Body / Option
    Main Body
  • Trusco Code
    324-0568
  • Mass(g/bag)
    55
  • Amount Of Content
    1 Bag (25 Sheets)

Specifications of 209-25P

  • Product Model
    Garbage Bag
  • Color
    Beige
  • Material (Body)
    Polypropylene (PP)
  • Longitudinal(mm)
    900
  • Side(mm)
    600
  • Thickness(mm)
    -
  • Body / Option
    Main Body
  • Trusco Code
    324-0568
  • Mass(g/bag)
    55
  • Amount Of Content
    1 Bag (25 Sheets)
Part Number
209-25P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 593.00

GARBAGE BAGS 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1 Bag (25 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1