(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Pressure Washing Machine Cold Water Type Discharge Pressure (MPa) 6.4/5.9 (50 Hz/60 Hz)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 129F90007

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Other
    Option
  • Detailing Type
    Reel
  • Trusco Code
    455-3241
  • Mass(kg)
    5
  • Take-Up Ability(m)
    20
  • Compatible Models
    TRY-01
  • Amount Of Content
    1 unit
Part Number
129F90007 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,885.02

฿ 15,765.21

OPTION PARTS FOR HIGH-PRESSUR 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
· Utilizes a high pressure hose that comes with a single-action coupler.
[Applications]
· Pipe cleaning, kitchen cleaning, miscellaneous cleaning or outer wall cleaning.
[Precautions] The hose reel shown in the photograph is an optional item. Sold separately.

Specifications of 129F90007

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Other
    Option
  • Detailing Type
    Reel
  • Trusco Code
    455-3241
  • Mass(kg)
    5
  • Take-Up Ability(m)
    20
  • Compatible Models
    TRY-01
  • Amount Of Content
    1 unit
Part Number
129F90007 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,885.02

฿ 15,765.21

OPTION PARTS FOR HIGH-PRESSUR 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1