- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 2858-1
-
- Product Applications
- Color Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Red
-
- Drying Time
- Approx. 30 Minutes (20°C)
-
- Trusco Code
- 366-5763
-
- Mass(g)
- 244
-
- Possible Recoating Time
- 1 hour or more (20°C)
-
- Coating Area
- 1~1.2m2
-
- Use
- Small markings such as on roads (asphalt, concrete), iron, wood, etc.
-
- Amount Of Content
- 1 pc (0.3 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 398.74
|
COLOR SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (0.3 L) |
Basic Specifications
-
- Product Applications
- Color Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Red
-
- Drying Time
- Approx. 30 Minutes (20°C)
-
- Trusco Code
- 366-5763
-
- Mass(g)
- 244
-
- Possible Recoating Time
- 1 hour or more (20°C)
-
- Coating Area
- 1~1.2m2
-
- Use
- Small markings such as on roads (asphalt, concrete), iron, wood, etc.
-
- Amount Of Content
- 1 pc (0.3 L)
Product Description
[Features]
· A fine round spray pattern that can be used to draw lines, text and graphics. Draws about twice as many lines and text as ordinary spray paint.
· Quick-drying and isn't easily erased by rain, oil, etc.
· Can be used in either an upright or inverted state.
· Can be used to produce vivid colors without bleeding, even on asphalt surfaces.
[Applications]
· For marking small text on roads (asphalt, concrete), iron, wood, etc.
Specifications of 2858-1
-
- Product Applications
- Color Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Red
-
- Drying Time
- Approx. 30 Minutes (20°C)
-
- Trusco Code
- 366-5763
-
- Mass(g)
- 244
-
- Possible Recoating Time
- 1 hour or more (20°C)
-
- Coating Area
- 1~1.2m2
-
- Use
- Small markings such as on roads (asphalt, concrete), iron, wood, etc.
-
- Amount Of Content
- 1 pc (0.3 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 398.74
|
COLOR SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (0.3 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?