(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Top Coat Chassis Black Spray

Water Based Top Coat Chassis Black Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 062-7299-6K

  • Product Applications
    Chassis Spray
  • Product Model
    Paint (Spray)
  • Color
    Black
  • Specifications
    Aqueous
  • Drying Time
    Approx. 30-40 minutes (Summer), Approx. 40 minutes-1.5 hours (Winter)
  • Trusco Code
    322-8860
  • Mass(g)
    435
  • Coating Area
    1.2m2
  • Application 1
    Coating for the chassis of automobiles and vehicles for use in automobile inspection maintenance and repairs. Black paint for the top coat of iron parts.
  • Amount Of Content
    1 pc (0.42 L)
Part Number
062-7299-6K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 646.03

CHASSIS SPRAYS 2 Piece(s) 8 Day(s) 1 pc (0.42 L)

Basic Specifications

  • Product Applications
    Chassis Spray
  • Product Model
    Paint (Spray)
  • Color
    Black
  • Specifications
    Aqueous
  • Drying Time
    Approx. 30-40 minutes (Summer), Approx. 40 minutes-1.5 hours (Winter)
  • Trusco Code
    322-8860
  • Mass(g)
    435
  • Coating Area
    1.2m2
  • Application 1
    Coating for the chassis of automobiles and vehicles for use in automobile inspection maintenance and repairs. Black paint for the top coat of iron parts.
  • Amount Of Content
    1 pc (0.42 L)

Product Description

[Features]
·Although it is water-based, it dries quickly and does not drip easily.
·It has much less odor than lacquer-based paints.
[Applications]
·A coating agent for automobiles and vehicle undercarriages used for vehicle inspection maintenance and repairs.
·Black paint to be used as a top coat for iron parts.

Specifications of 062-7299-6K

  • Product Applications
    Chassis Spray
  • Product Model
    Paint (Spray)
  • Color
    Black
  • Specifications
    Aqueous
  • Drying Time
    Approx. 30-40 minutes (Summer), Approx. 40 minutes-1.5 hours (Winter)
  • Trusco Code
    322-8860
  • Mass(g)
    435
  • Coating Area
    1.2m2
  • Application 1
    Coating for the chassis of automobiles and vehicles for use in automobile inspection maintenance and repairs. Black paint for the top coat of iron parts.
  • Amount Of Content
    1 pc (0.42 L)
Part Number
062-7299-6K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 646.03

CHASSIS SPRAYS 2 Piece(s) 8 Day(s) 1 pc (0.42 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1