(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrified Cotton Lacquer, Chassis Black, Spray

Nitrified Cotton Lacquer, Chassis Black, Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 062-0099-6K

  • Product Applications
    Chassis Spray
  • Product Model
    Paint (Spray)
  • Color
    Black
  • Drying Time
    Approx. 20-30 minutes (Summer), Approx. 30 minutes-1 hour (Winter)
  • Trusco Code
    322-8843
  • Mass(g)
    435
  • Possible Recoating Time
    30 Min. or More (20°C)
  • Coating Area
    1.2m2
  • Application 1
    Coating for the chassis of automobiles and vehicles for use in automobile inspection maintenance and repairs. Black paint for the top coat of iron parts.
  • Amount Of Content
    1 pc (0.42 L)
Part Number
062-0099-6K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 502.71

CHASSIS SPRAYS 2 Piece(s) 8 Day(s) 1 pc (0.42 L)

Basic Specifications

  • Product Applications
    Chassis Spray
  • Product Model
    Paint (Spray)
  • Color
    Black
  • Drying Time
    Approx. 20-30 minutes (Summer), Approx. 30 minutes-1 hour (Winter)
  • Trusco Code
    322-8843
  • Mass(g)
    435
  • Possible Recoating Time
    30 Min. or More (20°C)
  • Coating Area
    1.2m2
  • Application 1
    Coating for the chassis of automobiles and vehicles for use in automobile inspection maintenance and repairs. Black paint for the top coat of iron parts.
  • Amount Of Content
    1 pc (0.42 L)

Product Description

[Features]
· Excellent blackness and good luster. Dries quickly.
· Good adhesion and superior rust prevention
[Applications]
· Coating for under carriages of automobiles and other wheeled vehicles. Used for vehicle inspection and repairs.
· Black paint to be used as a top coat for iron parts.

Specifications of 062-0099-6K

  • Product Applications
    Chassis Spray
  • Product Model
    Paint (Spray)
  • Color
    Black
  • Drying Time
    Approx. 20-30 minutes (Summer), Approx. 30 minutes-1 hour (Winter)
  • Trusco Code
    322-8843
  • Mass(g)
    435
  • Possible Recoating Time
    30 Min. or More (20°C)
  • Coating Area
    1.2m2
  • Application 1
    Coating for the chassis of automobiles and vehicles for use in automobile inspection maintenance and repairs. Black paint for the top coat of iron parts.
  • Amount Of Content
    1 pc (0.42 L)
Part Number
062-0099-6K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 502.71

CHASSIS SPRAYS 2 Piece(s) 8 Day(s) 1 pc (0.42 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1