(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rustproof primer surfacer gray

Rustproof primer surfacer gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 062-1940-6K

  • Product Applications
    Anticorrosive Paint
  • Product Model
    Paint (Spray)
  • Color
    Gray
  • Trusco Code
    322-8851
  • Mass(g)
    434
  • Possible Recoating Time
    2 hour or more (20°C)
  • Possible Wet Sanding Time
    10 to 20 minutes (20°C)
  • Possible Sanding Time
    20 to 30 minutes (20°C)
  • Coating Area
    2.3~2.7m2
  • Application 1
    For use as an undercoat on vehicles and motorcycles to prevent rust on iron surfaces.
  • Application 2
    Use for improving top coat paint adhesion, eliminating unevenness in the foundation and making surfaces smoother.
  • Amount Of Content
    1 pc (0.42 L)
Part Number
062-1940-6K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 671.27

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) 1 pc (0.42 L)

Basic Specifications

  • Product Applications
    Anticorrosive Paint
  • Product Model
    Paint (Spray)
  • Color
    Gray
  • Trusco Code
    322-8851
  • Mass(g)
    434
  • Possible Recoating Time
    2 hour or more (20°C)
  • Possible Wet Sanding Time
    10 to 20 minutes (20°C)
  • Possible Sanding Time
    20 to 30 minutes (20°C)
  • Coating Area
    2.3~2.7m2
  • Application 1
    For use as an undercoat on vehicles and motorcycles to prevent rust on iron surfaces.
  • Application 2
    Use for improving top coat paint adhesion, eliminating unevenness in the foundation and making surfaces smoother.
  • Amount Of Content
    1 pc (0.42 L)

Product Description

[Features]
· Quick-drying and boasts excellent abrasive properties.
· Superior adhesion and rust prevention for an improved top coat durability.
[Applications]
· For rustproofing of iron surfaces, including as a primer coating for vehicles and motorcycles.
· Use to improve adhesion of the top coat and for smoothing uneven surfaces in the base material.

Specifications of 062-1940-6K

  • Product Applications
    Anticorrosive Paint
  • Product Model
    Paint (Spray)
  • Color
    Gray
  • Trusco Code
    322-8851
  • Mass(g)
    434
  • Possible Recoating Time
    2 hour or more (20°C)
  • Possible Wet Sanding Time
    10 to 20 minutes (20°C)
  • Possible Sanding Time
    20 to 30 minutes (20°C)
  • Coating Area
    2.3~2.7m2
  • Application 1
    For use as an undercoat on vehicles and motorcycles to prevent rust on iron surfaces.
  • Application 2
    Use for improving top coat paint adhesion, eliminating unevenness in the foundation and making surfaces smoother.
  • Amount Of Content
    1 pc (0.42 L)
Part Number
062-1940-6K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 671.27

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) 1 pc (0.42 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1