(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Road marking paint Water-based Rockline

Road marking paint Water-based Rockline

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,440.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
051-0038-02
051-0040-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,440.28

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) White 322-8771 1 Can (3 L)

฿ 4,087.92

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) Yellow 342-8176 1 Can (3 L)

Basic Specifications

  • Product Applications
    For Road Surface
  • Product Model
    Paint (Can)
  • Specifications
    Aqueous
  • Touch Drying Time
    30 minutes (20°C)
  • Mass(g)
    4200
  • Possible Recoating Time
    2 hour or more (20°C)
  • Coating Area
    10–13.5 m2 (2 coats)
  • Features
    Single-Liquid Type Aqueous Matte
  • Application 1
    Roadway and other dividing markings on roadways and in locations such as parking lots and warehouses.
  • Amount Of Content
    1 Can (3 L)

Product Description

Rockline (water-based) road marking paint with low odor and VOC emissions.
[Features]
·A water-based, quick-drying paint with excellent workability.
·Can be applied to concrete/asphalt paved surfaces at room temperature.
·Excellent water/abrasion resistance.
·Heavy metals such as lead and chromium are not used as raw materials.
·Vibrant colors with excellent visibility.
[Applications]
·Used for road markings such as paved roads/center lines, indoor and outdoor division lines such as factories/warehouses/garages/parking lots.

Part Number
051-0038-02
051-0040-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,440.28

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) White 322-8771 1 Can (3 L)

฿ 4,087.92

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) Yellow 342-8176 1 Can (3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1