(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EPO Sealer Multi (High Power Sealer)

EPO Sealer Multi (High Power Sealer)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 033-8150-01

  • Product Applications
    For Roof & Galvanized Iron
  • Product Model
    Paint (Can)
  • Color
    Transparent
  • Touch Drying Time
    1 Hours (20°C)
  • Trusco Code
    361-0390
  • Mass(g)
    14000
  • Possible Recoating Time
    3 hour or more (20°C)
  • Coating Area
    140~175m2
  • Application 1
    Can be used as an undercoat for various roofing materials (colonial, color best), concrete, mortar, siding boards, etc.
  • Amount Of Content
    1 Can (16.3 L)
Part Number
033-8150-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,782.86

PAINTS FOR ROOF AND ZINC 1 Piece(s) 40 Day(s) 1 Can (16.3 L)

Basic Specifications

  • Product Applications
    For Roof & Galvanized Iron
  • Product Model
    Paint (Can)
  • Color
    Transparent
  • Touch Drying Time
    1 Hours (20°C)
  • Trusco Code
    361-0390
  • Mass(g)
    14000
  • Possible Recoating Time
    3 hour or more (20°C)
  • Coating Area
    140~175m2
  • Application 1
    Can be used as an undercoat for various roofing materials (colonial, color best), concrete, mortar, siding boards, etc.
  • Amount Of Content
    1 Can (16.3 L)

Product Description

[Features]
·It penetrates well into various substrates and exhibits excellent adhesion.
·Can be used as a primer for Shanetsu Rock weak solvent types.
[Applications]
·Undercoat for various roof materials (colonial color vest), concrete, mortar, siding boards, etc.

Specifications of 033-8150-01

  • Product Applications
    For Roof & Galvanized Iron
  • Product Model
    Paint (Can)
  • Color
    Transparent
  • Touch Drying Time
    1 Hours (20°C)
  • Trusco Code
    361-0390
  • Mass(g)
    14000
  • Possible Recoating Time
    3 hour or more (20°C)
  • Coating Area
    140~175m2
  • Application 1
    Can be used as an undercoat for various roofing materials (colonial, color best), concrete, mortar, siding boards, etc.
  • Amount Of Content
    1 Can (16.3 L)
Part Number
033-8150-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,782.86

PAINTS FOR ROOF AND ZINC 1 Piece(s) 40 Day(s) 1 Can (16.3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1