(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water-based silicone building paint

Water-based silicone building paint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 942.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H11-0100-03
H11-0100-6S
H11-1111-03
H11-1111-6S
H11-1113-03
H11-1113-6S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 942.05

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) White Capacity: 0.7 L 382-3326 800 2.5–3 m2 (2 coats) 1 Can (0.7 L)

฿ 1,841.52

PAINTS FOR BUILDING 2 Piece(s) 9 Day(s) White Capacity: 1.6 L 384-4358 1828 6–7 m2 (2 coats) 1 Can (1.6 L)

฿ 942.05

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 0.7 L 382-3334 800 2.5–3 m2 (2 coats) 1 Can (0.7 L)

฿ 1,841.52

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 1.6 L 384-4366 1828 6–7 m2 (2 coats) 1 Can (1.6 L)

฿ 942.05

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Red Capacity: 0.7 L 382-3351 800 2.5–3 m2 (2 coats) 1 Can (0.7 L)

฿ 1,841.52

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Red Capacity: 1.6 L 384-4382 1828 6–7 m2 (2 coats) 1 Can (1.6 L)

Basic Specifications

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Specifications
    Aqueous
  • Drying Time
    1-2 Hours (summer), 2-4 Hours (winter)
  • Possible Recoating Time
    2 hour or more (20°C)
  • Features
    Single-Liquid Type Aqueous Glossy
  • Application 1
    Cement base materials such as concrete, mortar, etc., of building interiors and exteriors, as well as rigid vinyl chloride resin such as gutters.

Product Description

Billrock is a water-based silicone building paint with outstanding weather resistance and low pollution properties.
[Features]
·A water-based silicone resin paint that is easy to handle and safe.
·A special three-component structure that is a hybrid of silicone and urethane in acrylic emulsion resin.
·It has excellent weather resistance, and the paint film is less likely to deteriorate due to acid rain or ultraviolet rays, retaining its color and texture for a long time.
·Low-pollution type that does not easily get dirty.
·Contains anti-algae/anti-mold agent.
[Applications]
·Top coat for cement wall covering materials such as concrete and mortar.
·Used for iron parts and hard PVC (rain gutters, etc.).

Part Number
H11-0100-03
H11-0100-6S
H11-1111-03
H11-1111-6S
H11-1113-03
H11-1113-6S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 942.05

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) White Capacity: 0.7 L 382-3326 800 2.5–3 m2 (2 coats) 1 Can (0.7 L)

฿ 1,841.52

PAINTS FOR BUILDING 2 Piece(s) 9 Day(s) White Capacity: 1.6 L 384-4358 1828 6–7 m2 (2 coats) 1 Can (1.6 L)

฿ 942.05

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 0.7 L 382-3334 800 2.5–3 m2 (2 coats) 1 Can (0.7 L)

฿ 1,841.52

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 1.6 L 384-4366 1828 6–7 m2 (2 coats) 1 Can (1.6 L)

฿ 942.05

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Red Capacity: 0.7 L 382-3351 800 2.5–3 m2 (2 coats) 1 Can (0.7 L)

฿ 1,841.52

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Red Capacity: 1.6 L 384-4382 1828 6–7 m2 (2 coats) 1 Can (1.6 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1