(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Paint Terumo Spray

Heat Resistant Paint Terumo Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO928-001

  • Product Applications
    Heat-Resistant Spray
  • Product Model
    Paint (Spray)
  • Color
    Silver
  • Drying Time
    Approximately 60 Minutes (20°C), Approximately 2 Hours (Winter)
  • Trusco Code
    219-4929
  • Mass(g)
    500
  • Coating Area
    1.4~2.3m2
  • Application 1
    Stoves, Chimneys, Incinerators, Car Mufflers, etc.
  • Amount Of Content
    1 pc (0.3 L)
Part Number
NO928-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 656.92

HEAT RESISTANT SPRAYS 1 Piece(s) 8 Day(s) 1 pc (0.3 L)

Basic Specifications

  • Product Applications
    Heat-Resistant Spray
  • Product Model
    Paint (Spray)
  • Color
    Silver
  • Drying Time
    Approximately 60 Minutes (20°C), Approximately 2 Hours (Winter)
  • Trusco Code
    219-4929
  • Mass(g)
    500
  • Coating Area
    1.4~2.3m2
  • Application 1
    Stoves, Chimneys, Incinerators, Car Mufflers, etc.
  • Amount Of Content
    1 pc (0.3 L)

Product Description

Heat-resistant paint that can withstand temperatures up to 500°C.
[Features]
· Withstands heat up to 500°C (momentary maximum of 600°C), is unlikely to fade and boasts superior adhesion.
* After drying, if the paint is heated (180°C or higher for 20 to 30 minutes), the coat will harden completely.
· Drying time at 20°C is about 1 hour, and about 2 hours in winter.
· Paintable area (1 application): 1.4 to 2.3 m2.
· Use as-is without dilution. Use lacquer thinner to clean tools.
[Applications]
· Ideal for stoves, chimneys and incinerators (excluding stainless steel and cast iron).

Specifications of NO928-001

  • Product Applications
    Heat-Resistant Spray
  • Product Model
    Paint (Spray)
  • Color
    Silver
  • Drying Time
    Approximately 60 Minutes (20°C), Approximately 2 Hours (Winter)
  • Trusco Code
    219-4929
  • Mass(g)
    500
  • Coating Area
    1.4~2.3m2
  • Application 1
    Stoves, Chimneys, Incinerators, Car Mufflers, etc.
  • Amount Of Content
    1 pc (0.3 L)
Part Number
NO928-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 656.92

HEAT RESISTANT SPRAYS 1 Piece(s) 8 Day(s) 1 pc (0.3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1