(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Based Top Guard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 719.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
119-0011
119-0014
119-0021
119-0024
119-0171
119-0174
119-0181
119-0184
119-0551
119-0554
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Color Detail Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 2,402.71

PAINTS FOR BUILDING 2 Piece(s) 9 Day(s) White Capacity: 1.6 L - 365-1983 1950 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 721.32

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) White Capacity: 0.4 L - 365-1991 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,398.16

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 1.6 L - 365-2009 1920 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 0.4 L - 365-2017 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,401.20

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Gray Capacity: 1.6 L Light Gray 365-2025 1940 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Gray Capacity: 0.4 L Light Gray 365-2033 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,398.16

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Green Capacity: 1.6 L Bright Green 365-2041 1920 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Green Capacity: 0.4 L Bright Green 365-2050 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,398.16

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Yellow Capacity: 1.6 L - 365-2068 1920 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Yellow Capacity: 0.4 L - 365-2076 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

Basic Specifications

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Specifications
    Oil-based
  • Drying Time
    Approximately 30 Minutes (20°C), Approximately 2 Hours (Winter)
  • Possible Recoating Time
    2 hour or more (20°C), 6 hours or more (Winter)
  • Specifications
    Single-Liquid Type Oily Glossy
  • Application 1
    In addition to wood and iron, can also be sued for a variety of other materials including concrete, new tiles, aluminum, and plastic (excluding flooring).

Product Description

[Features]
· The acrylic silicone resin forms a strong coating that protects against stains from UV rays, exhaust gas, acid rain and salt damage.
· Can be used for a variety of painting applications besides wood and iron, such as concrete, new tiles, aluminum and plastic (excluding floor surfaces).
[Applications]
· For use on a variety of painting applications besides wood and iron, such as concrete, new tiles, aluminum and plastic (excluding floor surfaces).

Part Number
119-0011
119-0014
119-0021
119-0024
119-0171
119-0174
119-0181
119-0184
119-0551
119-0554
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Color Detail Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 2,402.71

PAINTS FOR BUILDING 2 Piece(s) 9 Day(s) White Capacity: 1.6 L - 365-1983 1950 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 721.32

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) White Capacity: 0.4 L - 365-1991 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,398.16

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 1.6 L - 365-2009 1920 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black Capacity: 0.4 L - 365-2017 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,401.20

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Gray Capacity: 1.6 L Light Gray 365-2025 1940 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Gray Capacity: 0.4 L Light Gray 365-2033 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,398.16

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Green Capacity: 1.6 L Bright Green 365-2041 1920 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Green Capacity: 0.4 L Bright Green 365-2050 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

฿ 2,398.16

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Yellow Capacity: 1.6 L - 365-2068 1920 13–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 719.80

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Yellow Capacity: 0.4 L - 365-2076 500 3.2–4.4 m2 (One-Time Painting) 1 Can (0.4 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1