(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water repellent for concrete, YT proof S

Water repellent for concrete, YT proof S

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YT16-S

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Color
    Transparent
  • Drying Time
    24 hours or more (after double coating)
  • Trusco Code
    456-6173
  • Mass(g)
    13400
  • Possible Recoating Time
    1 hour or more (After 1 coating)
  • Coating Area
    64–96 m2 (2 coats)
  • Use
    Prevent and delay deterioration of concrete walls, etc.
  • Amount Of Content
    1 Can (16 L)
Part Number
YT16-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,531.80

฿ 13,635.43

PAINTS FOR BUILDING 1 Piece(s) 40 Day(s) 1 Can (16 L)

Basic Specifications

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Color
    Transparent
  • Drying Time
    24 hours or more (after double coating)
  • Trusco Code
    456-6173
  • Mass(g)
    13400
  • Possible Recoating Time
    1 hour or more (After 1 coating)
  • Coating Area
    64–96 m2 (2 coats)
  • Use
    Prevent and delay deterioration of concrete walls, etc.
  • Amount Of Content
    1 Can (16 L)

Product Description

[Features]
·Because it is a penetrating type, it does not leave an oily residue on the surface. 
·It is vapor permeable and does not block the penetration of moisture inside. 
·It has UV protection and is more durable. 
·Low viscosity and high workability.
[Applications]
·Prevents dirt on walls such as concrete and delays deterioration.

Specifications of YT16-S

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Color
    Transparent
  • Drying Time
    24 hours or more (after double coating)
  • Trusco Code
    456-6173
  • Mass(g)
    13400
  • Possible Recoating Time
    1 hour or more (After 1 coating)
  • Coating Area
    64–96 m2 (2 coats)
  • Use
    Prevent and delay deterioration of concrete walls, etc.
  • Amount Of Content
    1 Can (16 L)
Part Number
YT16-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,531.80

฿ 13,635.43

PAINTS FOR BUILDING 1 Piece(s) 40 Day(s) 1 Can (16 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1