Spray Gun (Gravity Type, JUPITER)

Brand :
DEVILBISS

Caution

    Product Description

    [Features]
    · A spray gun GTi-PRO side cup model that is famous in the UK.
    · The gun body is made of magnesium alloy (strong and lightweight).
    · Its surface is fluoropolymer-coated (paint does not stick to it easily).
    · Its grip is ergonomically designed to fit your hands.
    · Each knob is designed for practical operation. The easy-to-rotate design for the knobs allow them to be finely adjusted.
    · Medium pressure model (LVMP) developed by DeVilbiss
    ·​ J1 (gold cap): Flat and wide pattern J2 (green cap): Center heavy and wide pattern
    [Applications]
    · ​Automobile (metal), woodworking, furniture, plastic coating.

    Features

    ●The body is made of a strong and lightweight magnesium alloy while the surface uses a fluorine paint that coating does not stick to easily.

    Usage

    ●Automobile (coating), metal painting, wood work, furniture, plastic painting, food industry and the like.

    Specification

    ●Required Compressor(kW):2.2
    ●Air Usage(L/min):180
    ●Pattern Opening(mm):250
    ●Mist Level:High Grain
    ●Gravity Type
    ●Cup Mounting Outlet: G1/4
    ●Air Mounting Outlet: G1/4

    Materials

    ●Main Body: Magnesium Alloy
    ●Surface: Fluorine Coat
    ●Wetted Part: Stainless Steel(SUS304)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JUPITER-R-J1-1.0-G | Spray Gun (Gravity Type, JUPITER) | DEVILBISS | MISUMI Thailand