- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TAB-HS
-
- Max Operating Pressure(Mpa)
- 0.4
-
- Other
- Option
-
- Hose Length(m)
- 1.7
-
- Hose Diameter(mm)
- 3.5×2
-
- Mounting screw on compressor side
- G1/8
-
- Mounting screw on airbrush side
- One-Touch Joint with G1/8 Plug
-
- Mass(g)
- 41
-
- Trusco Code
- 301-8903
-
- Features 1
- It has a one-touch joint (with G1/8 plug) that allows the air hose to be attached and detached easily.
-
- Applicable Fluids
- Compressed Air
-
- Operating Temperature Range
- -5~60°C
-
- Hose
- Polyurethane
-
- Metal fittings
- Brass
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,041.00
|
AIR BRUSHES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Max Operating Pressure(Mpa)
- 0.4
-
- Other
- Option
-
- Hose Length(m)
- 1.7
-
- Hose Diameter(mm)
- 3.5×2
-
- Mounting screw on compressor side
- G1/8
-
- Mounting screw on airbrush side
- One-Touch Joint with G1/8 Plug
-
- Mass(g)
- 41
-
- Trusco Code
- 301-8903
-
- Features 1
- It has a one-touch joint (with G1/8 plug) that allows the air hose to be attached and detached easily.
-
- Applicable Fluids
- Compressed Air
-
- Operating Temperature Range
- -5~60°C
-
- Hose
- Polyurethane
-
- Metal fittings
- Brass
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· It has a one-touch joint (with G1/8 plug) that allows the air hose to be detached easily.
Specifications of TAB-HS
-
- Max Operating Pressure(Mpa)
- 0.4
-
- Other
- Option
-
- Hose Length(m)
- 1.7
-
- Hose Diameter(mm)
- 3.5×2
-
- Mounting screw on compressor side
- G1/8
-
- Mounting screw on airbrush side
- One-Touch Joint with G1/8 Plug
-
- Mass(g)
- 41
-
- Trusco Code
- 301-8903
-
- Features 1
- It has a one-touch joint (with G1/8 plug) that allows the air hose to be attached and detached easily.
-
- Applicable Fluids
- Compressed Air
-
- Operating Temperature Range
- -5~60°C
-
- Hose
- Polyurethane
-
- Metal fittings
- Brass
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,041.00
|
AIR BRUSHES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●For small coating amount of paint for prototype and repair paint.Specification
●Hose Length(m):1.7
●Hose Diameter(mm):3.5 x 2
●Mounting Screw Compressor Side:G1/8
●Mounting Screw Air Brush Side:One-touch Joint with G1/8 Plug
●SPQ(piece):20
●Air Mounting Screw: G1/8
●Appropriate Working Pressure: 0.05 to 0.2MPa
●Working Fluid: Compressed Air
●Max Working Pressure: 0.4MPa
●Working Temperature Range: -5 to 60°CMaterials
●Brass
●Hose: Polyurethane
●Metal Fitting: BrassAccessories
●Spuit
●Hose Joint(G1/8)
●Exclusive Spanner
●Cup
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?