(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Brush_Gravity Side Cup Type

Air Brush_Gravity Side Cup Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TAB-02S-B

  • Nozzle Dia.(mmφ)
    0.2
  • Cup capacity(cc)
    22/17
  • Max Operating Pressure(Mpa)
    0.2
  • Other
    Air Brush Kit
  • Details Type
    Gravity side cup type
  • Air Mounting Screw
    G1/8
  • Mass(g)
    186
  • Trusco Code
    285-4139
  • Features 1
    The cup capacity is as much as 22 cc/17 cc, so painting a wide range is possible.
  • Features 2
    It is a trigger type similar to a general spray gun.
  • Application 1
    For prototypes, a small amount of painting such as touch ups.
  • Application 2
    For locations where spraying patterns are complicated
  • Suitable Operating Pressure
    0.05~0.2MPa
  • Material
    Brass
  • Accessory
    Syringe hose joint (G1/8), dedicated wrench cup
  • Amount Of Content
    1 unit
Part Number
TAB-02S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,705.00

AIR BRUSHES 1 Piece(s) Same day 1 unit

Basic Specifications

  • Nozzle Dia.(mmφ)
    0.2
  • Cup capacity(cc)
    22/17
  • Max Operating Pressure(Mpa)
    0.2
  • Other
    Air Brush Kit
  • Details Type
    Gravity side cup type
  • Air Mounting Screw
    G1/8
  • Mass(g)
    186
  • Trusco Code
    285-4139
  • Features 1
    The cup capacity is as much as 22 cc/17 cc, so painting a wide range is possible.
  • Features 2
    It is a trigger type similar to a general spray gun.
  • Application 1
    For prototypes, a small amount of painting such as touch ups.
  • Application 2
    For locations where spraying patterns are complicated
  • Suitable Operating Pressure
    0.05~0.2MPa
  • Material
    Brass
  • Accessory
    Syringe hose joint (G1/8), dedicated wrench cup
  • Amount Of Content
    1 unit

Product Description

[Features]
· The cup capacity is as much as 22 cc/17 cc, so painting a wide range is possible.
· It is a trigger type similar to a general spray gun.
[Applications]
· For small-scale painting such as prototypes and touch-ups.
· For locations where spraying patterns are complicated.

Specifications of TAB-02S-B

  • Nozzle Dia.(mmφ)
    0.2
  • Cup capacity(cc)
    22/17
  • Max Operating Pressure(Mpa)
    0.2
  • Other
    Air Brush Kit
  • Details Type
    Gravity side cup type
  • Air Mounting Screw
    G1/8
  • Mass(g)
    186
  • Trusco Code
    285-4139
  • Features 1
    The cup capacity is as much as 22 cc/17 cc, so painting a wide range is possible.
  • Features 2
    It is a trigger type similar to a general spray gun.
  • Application 1
    For prototypes, a small amount of painting such as touch ups.
  • Application 2
    For locations where spraying patterns are complicated
  • Suitable Operating Pressure
    0.05~0.2MPa
  • Material
    Brass
  • Accessory
    Syringe hose joint (G1/8), dedicated wrench cup
  • Amount Of Content
    1 unit
Part Number
TAB-02S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,705.00

AIR BRUSHES 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For small coating amount of paint for prototype and repair paint.

Specification

●Nozzle Diameter(mm):0.2
●Cup Volume(cc):22, 17
●SPQ(piece):1
●Air Mounting Screw: G1/8
●Appropriate Working Pressure: 0.05 to 0.2MPa

Materials

●Brass

Accessories

●Spuit
●Hose Joint(G1/8)
●Exclusive Spanner
●Cup