(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Powered ® Pump (for Oil)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,328.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DR-50A1 SALE
DR-90A3 SALE
DR-110A5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Discharge Quantity
(l/min)
Pump Ratio Mass
(g)
Trusco Code Amount Of Content

฿ 20,328.70

฿ 15,712.05

PUMPS FOR GREASE AND OIL 1 Piece(s) 1 Day(s) 10 29 1×1 5000 466-4329 1 unit

฿ 43,502.42

฿ 34,158.10

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) - 22 3×1 7100 466-4337 1 unit

฿ 99,202.00

฿ 86,801.75

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) - 12.5 5×1 12000 466-4311 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Material Discharge Port
    Rc3/4
  • Hose Inner Diameter(mm)
    19
  • Maximum Operating Pressure
    0.7MPa
  • Features
    This air-powered drum pump is optimal for pressurized sending and pumping out oil from 200 L drums. Can also be used for subdivision of oil, supply of hose reel, etc.
  • Use
    Direct connection device for barrel engine oil (Please purchase the discharge side hose and oil gun separately.)
  • Packing
    Nitrile Rubber (NBR)
  • Amount Of Content
    1 unit

Product Description

[Features]
· An air-driven oil drum pump ideal for pumping and transferring oil from 200-liter oil drums. Can also be used for dispensing oil and supplying it to hose reels.
[Applications]
· Direct installation on oil drums with engine oil. (The discharge-side hose and oil gun are sold separately.)

Part Number
DR-50A1 SALE
DR-90A3 SALE
DR-110A5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Discharge Quantity
(l/min)
Pump Ratio Mass
(g)
Trusco Code Amount Of Content

฿ 20,328.70

฿ 15,712.05

PUMPS FOR GREASE AND OIL 1 Piece(s) 1 Day(s) 10 29 1×1 5000 466-4329 1 unit

฿ 43,502.42

฿ 34,158.10

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) - 22 3×1 7100 466-4337 1 unit

฿ 99,202.00

฿ 86,801.75

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) - 12.5 5×1 12000 466-4311 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1