(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Powered Pump Automatic Metering Grease Valve (for High-Viscosity Grease)

Air-Powered Pump Automatic Metering Grease Valve (for High-Viscosity Grease)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 63,989.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KGK-402M SALE
KGK-404M SALE
KGK-405M SALE
KGK-406M SALE
KGK-407M SALE
KGK-408M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fixed Quantity Range
(mℓ)
Mass
(g)
Trusco Code Amount Of Content

฿ 65,967.00

฿ 57,721.13

PUMPS FOR GREASE AND OIL 1 Piece(s) Same day 0.2~1 2500 466-4345 1 unit

฿ 63,989.96

฿ 58,813.17

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 0.3~3 2600 466-4353 1 unit

฿ 73,645.00

฿ 64,439.38

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 2~5 2600 466-4361 1 unit

฿ 75,098.00

฿ 65,710.75

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 4–10 2800 466-4370 1 unit

฿ 76,342.00

฿ 66,799.25

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 8~20 3000 466-4388 1 unit

฿ 108,702.00

฿ 95,114.25

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 15~50 7900 466-4396 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Details Model
    Automatic Metering Grease Valve
  • Material Discharge Port
    Rc1/4
  • Hose Inner Diameter(mm)
    6.3
  • Features
    Since the equipment is small and lightweight, it is easy to incorporate it into other equipment. Please use a valve with good workability such as a hand valve, a foot valve, etc. for the 3-way valve.
  • Use
    It is possible to quantify a small amount specified for the product on the production line.
  • Packing
    Nitrile Rubber (NBR)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Compact and lightweight, which makes it easy to combine it with other equipment. The 3-directional air valve can be used with hand valves, foot valves, or any other valves with good workability.
[Applications]
· Can pump small or fixed amounts required by production lines.

Part Number
KGK-402M SALE
KGK-404M SALE
KGK-405M SALE
KGK-406M SALE
KGK-407M SALE
KGK-408M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fixed Quantity Range
(mℓ)
Mass
(g)
Trusco Code Amount Of Content

฿ 65,967.00

฿ 57,721.13

PUMPS FOR GREASE AND OIL 1 Piece(s) Same day 0.2~1 2500 466-4345 1 unit

฿ 63,989.96

฿ 58,813.17

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 0.3~3 2600 466-4353 1 unit

฿ 73,645.00

฿ 64,439.38

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 2~5 2600 466-4361 1 unit

฿ 75,098.00

฿ 65,710.75

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 4–10 2800 466-4370 1 unit

฿ 76,342.00

฿ 66,799.25

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 8~20 3000 466-4388 1 unit

฿ 108,702.00

฿ 95,114.25

PUMPS FOR GREASE AND OIL 1 Piece(s) 40 Day(s) 15~50 7900 466-4396 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1