(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Chemical Handy Pump Discharge Rate (l/Min) 20

Electric Chemical Handy Pump Discharge Rate (l/Min) 20

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TMHO-20

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    20
  • Total lift(m)
    50
  • Power(V)
    AC100
  • Mass(g)
    11000
  • Trusco Code
    408-3938
  • Features
    Can move up to 2,000 mPa·S (gear oil no.150).
  • Use
    Low Viscosity Oil
  • Hose
    25×1500mm
  • Usable Viscosity
    2000mPa・S
  • Body
    Carbon Steel Pipe (SGP-25)
  • Material (Hose)
    Vinyl Chloride (PVC)
  • Packing
    Nitrile Rubber (NBR)
  • Power Cord Length
    4.7m
  • Amount Of Content
    1 unit
Part Number
TMHO-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83,748.00

฿ 72,232.65

PUMPS FOR DRUM 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    20
  • Total lift(m)
    50
  • Power(V)
    AC100
  • Mass(g)
    11000
  • Trusco Code
    408-3938
  • Features
    Can move up to 2,000 mPa·S (gear oil no.150).
  • Use
    Low Viscosity Oil
  • Hose
    25×1500mm
  • Usable Viscosity
    2000mPa・S
  • Body
    Carbon Steel Pipe (SGP-25)
  • Material (Hose)
    Vinyl Chloride (PVC)
  • Packing
    Nitrile Rubber (NBR)
  • Power Cord Length
    4.7m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can transfer liquids up to 2,000 mPa·s (gear oil #150).
· A versatile electric drum pump
· The L type includes a relief valve for safe and secure dispensing. (Not a long type.)
[Applications]
· Low-viscosity oil.
· For transferring chemicals used in semiconductor manufacturing.
· For transferring chemicals when maintaining and managing water processing facilities.
· For dispensing chemicals in chemical storage facilities, etc.
· For replacing chemicals used in laboratories, etc.
· For low-viscosity acids and alkalis.

Specifications of TMHO-20

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    20
  • Total lift(m)
    50
  • Power(V)
    AC100
  • Mass(g)
    11000
  • Trusco Code
    408-3938
  • Features
    Can move up to 2,000 mPa·S (gear oil no.150).
  • Use
    Low Viscosity Oil
  • Hose
    25×1500mm
  • Usable Viscosity
    2000mPa・S
  • Body
    Carbon Steel Pipe (SGP-25)
  • Material (Hose)
    Vinyl Chloride (PVC)
  • Packing
    Nitrile Rubber (NBR)
  • Power Cord Length
    4.7m
  • Amount Of Content
    1 unit
Part Number
TMHO-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83,748.00

฿ 72,232.65

PUMPS FOR DRUM 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1