(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Pump (Manual)

Test Pump (Manual)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NTP-50

  • Product Type
    Motorized
  • Mass(g)
    3400
  • Trusco Code
    295-1479
  • Features
    This is manual type.
  • Use
    Used for testing leakage, withstand pressure of various types of piping.
  • Maximum Pressure(MPa)
    3.43
  • Accessories
    Pressure Gauge/High Pressure Hose ASSY
  • Discharge Port Diameter
    Rc1/2
  • Discharge Rate(ml/time)
    13
  • Water Tank Capacity(L)
    4.6
  • Amount Of Content
    1 unit
Part Number
NTP-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,544.05

TEST PUMPS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Mass(g)
    3400
  • Trusco Code
    295-1479
  • Features
    This is manual type.
  • Use
    Used for testing leakage, withstand pressure of various types of piping.
  • Maximum Pressure(MPa)
    3.43
  • Accessories
    Pressure Gauge/High Pressure Hose ASSY
  • Discharge Port Diameter
    Rc1/2
  • Discharge Rate(ml/time)
    13
  • Water Tank Capacity(L)
    4.6
  • Amount Of Content
    1 unit

Product Description

A compact pump that can be manually pressurized.
[Features]
・ By adopting "one-touch coupler," it is possible to connect the pump main unit and the test object with single-action
・ The operation handle is placed at right angles to the discharge port and the pressure gauge, so it is easy to operate without getting in the way during operation
・ Pressure increase is achieved by improving the fulcrum
・ Pressure gauge that is easy to see and can read accurately
·Energy saving structure: It allows you to lightly increase pressure with one hand
[Applications]
・ For pressure resistance / leakage test of various pipes
・ For checking leaks in piping, etc.

Specifications of NTP-50

  • Product Type
    Motorized
  • Mass(g)
    3400
  • Trusco Code
    295-1479
  • Features
    This is manual type.
  • Use
    Used for testing leakage, withstand pressure of various types of piping.
  • Maximum Pressure(MPa)
    3.43
  • Accessories
    Pressure Gauge/High Pressure Hose ASSY
  • Discharge Port Diameter
    Rc1/2
  • Discharge Rate(ml/time)
    13
  • Water Tank Capacity(L)
    4.6
  • Amount Of Content
    1 unit
Part Number
NTP-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,544.05

TEST PUMPS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1