(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S-220-5-50HZ |
S-220-60HZ |
S-500N-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Total lift (m) |
Frequency (Hz) |
Caliber (mm) |
Current (A) |
Output (KW) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,149.71 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 100 | 5 | 50 | 40 | 4 | 0.22 | 6000 | 232-0312 | 1 unit | ||
฿ 15,157.89 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | 100 | 5.5 | 60 | 40 | 3.8 | 0.22 | 6000 | 232-0321 | 1 unit | ||
฿ 20,185.14 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | 120 | 8.5 | 60 | 50 | 6.3 | 0.5 | 9500 | 363-6259 | 1 unit |
Submersible pump for water sediment contamination with outstanding wear resistance in the 220~500W class.
[Features]
· Newly designed impeller with a large clearance between the suction cover to prevent locking due to sand, etc.
· Easy maintenance.
· Ideal for liquids containing sediment, with outstanding wear resistance in the 220W, 250W, and 500W classes.
· Special resin and special synthetic rubber with improved wear resistance and durability, and a new shaft seal system are utilized.
· Compact and lightweight type for easy handling.
· The electric motor has a built-in automatic burnout prevention device.
[Application]
· For water supply and drainage in general, civil engineering and construction work.
Part Number |
---|
S-220-5-50HZ |
S-220-60HZ |
S-500N-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Total lift (m) |
Frequency (Hz) |
Caliber (mm) |
Current (A) |
Output (KW) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,149.71 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 100 | 5 | 50 | 40 | 4 | 0.22 | 6000 | 232-0312 | 1 unit | ||
฿ 15,157.89 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | 100 | 5.5 | 60 | 40 | 3.8 | 0.22 | 6000 | 232-0321 | 1 unit | ||
฿ 20,185.14 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | 120 | 8.5 | 60 | 50 | 6.3 | 0.5 | 9500 | 363-6259 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?