(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LSC-1.4S-50HZ |
LSC-1.4S-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total lift (m) |
Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 21,465.83 ฿ 17,818.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | 11 | 50 | 6.8 | 270-6903 | 1 unit | ||
฿ 21,465.83 ฿ 17,818.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | 12 | 60 | 6.5 | 270-6911 | 1 unit |
A submersible pump with a unique construction that allows it to pump in as little as 1 mm of liquid.
[Features]
· The original base plate structure means pumping is possible in as little as 1 mm of liquid, making it useful for draining small amounts of residual or standing water.
· With the unique seal valve and newly designed swing valve (check valve), backflow is prevented.
· Uses union coupling, which makes connecting the pump to a drainage hose simple.
· The base plate is coated in synthetic rubber that won't damage the floor, making it suitable for use with FRP tanks, etc.
· The pump is built to not fall over even when flipped upside down, making maintenance easy.
[Applications]
· Draining residual water when cleaning out on-site water supply tanks in buildings, apartment blocks, etc.
· Draining standing water when working underground or on rivers.
Part Number |
---|
LSC-1.4S-50HZ |
LSC-1.4S-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total lift (m) |
Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 21,465.83 ฿ 17,818.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | 11 | 50 | 6.8 | 270-6903 | 1 unit | ||
฿ 21,465.83 ฿ 17,818.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | 12 | 60 | 6.5 | 270-6911 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?