Jumbo Hand Pump

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Compared to GJ-10, lubrication takes only about half the time. The amount of lubrication is about 1.7 times higher.
[Applications]
· Kerosene and light oil.
· Water. (Not usable as potable water)
Features
●Compared to GJ-10, it is about half the oiling time and approx. 1.7 times oiling quantity.Usage
●Kerosene, Light Oil●Water. (can not be used for drinking water)
Specification
●Discharge Rate(L/min):11.5●Total Length(mm):613
●SPQ(piece):60
●Hose: 23 x 600mm
Materials
●Main Body: Polyethylene(PE)●Hose: Polyethylene(PE)
●Packing: None