- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electric Acid / Alkali Mini Pump
Specifications of PC-210
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(mm)
- 4000
-
- Mass(g)
- 2400
-
- Trusco Code
- 459-5416
-
- Features
- Electric pump for plastic 18 L drums. It has sealed motor and excellent anti-corrosion properties. It can also fit into plastic can (32 mm diameter).
-
- Use
- For acids and alkalis.
-
- Hose
- 19×2000
-
- Usable Viscosity
- 100
-
- Material: Body
- Polypropylene (PP)
-
- Material: Hose
- Vinyl Chloride (PVC)
-
- Material: Packing
- Fluorine Rubber
-
- Power Cord Length
- 3m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 30,795.48
฿ 28,368.80
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(mm)
- 4000
-
- Mass(g)
- 2400
-
- Trusco Code
- 459-5416
-
- Features
- Electric pump for plastic 18 L drums. It has sealed motor and excellent anti-corrosion properties. It can also fit into plastic can (32 mm diameter).
-
- Use
- For acids and alkalis.
-
- Hose
- 19×2000
-
- Usable Viscosity
- 100
-
- Material: Body
- Polypropylene (PP)
-
- Material: Hose
- Vinyl Chloride (PVC)
-
- Material: Packing
- Fluorine Rubber
-
- Power Cord Length
- 3m
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· An electric pump for plastic cans and 18-liter drums.
· A corrosion-resistant design with a built-in sealed motor.
· Also works with plastic cans (32 mm mouth).
[Applications]
· For acids, alkalis.
Specifications of PC-210
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(mm)
- 4000
-
- Mass(g)
- 2400
-
- Trusco Code
- 459-5416
-
- Features
- Electric pump for plastic 18 L drums. It has sealed motor and excellent anti-corrosion properties. It can also fit into plastic can (32 mm diameter).
-
- Use
- For acids and alkalis.
-
- Hose
- 19×2000
-
- Usable Viscosity
- 100
-
- Material: Body
- Polypropylene (PP)
-
- Material: Hose
- Vinyl Chloride (PVC)
-
- Material: Packing
- Fluorine Rubber
-
- Power Cord Length
- 3m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 30,795.48
฿ 28,368.80
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?