(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Pressure Resistant Explosion-Proof Pump, HC-300-S

Electric Pressure Resistant Explosion-Proof Pump, HC-300-S

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HC-300-S

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    90
  • Power(V)
    AC100
  • Pump Head(mm)
    10000
  • Mass(g)
    13000
  • Trusco Code
    459-5394
  • Features
    Portable type of structural standard d2G3 for organic solvents and chemicals. 24 hour continuous operation is possible at the rate of 1 drum can per 3 minutes and 35 seconds.
  • Use
    Organic solvents, chemicals, alkalis.
  • Hose
    25×2000
  • Usable Viscosity
    60
  • Material: Body
    Stainless Steel (SUS304)
  • Material: Hose
    Polypropylene (PP)/Stainless Steel (SUS304)
  • Material: Packing
    PPS Resin/fluoropolymer
  • Power Cord Length
    7m
  • Amount Of Content
    1 unit
Part Number
HC-300-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 182,838.26

฿ 139,962.69

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    90
  • Power(V)
    AC100
  • Pump Head(mm)
    10000
  • Mass(g)
    13000
  • Trusco Code
    459-5394
  • Features
    Portable type of structural standard d2G3 for organic solvents and chemicals. 24 hour continuous operation is possible at the rate of 1 drum can per 3 minutes and 35 seconds.
  • Use
    Organic solvents, chemicals, alkalis.
  • Hose
    25×2000
  • Usable Viscosity
    60
  • Material: Body
    Stainless Steel (SUS304)
  • Material: Hose
    Polypropylene (PP)/Stainless Steel (SUS304)
  • Material: Packing
    PPS Resin/fluoropolymer
  • Power Cord Length
    7m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Structure meeting d2G3 standards, pressure resistant explosion-proof construction, corrosion resistance, high lifting height, and large discharge.
· Made of SUS304, so features excellent chemical and heat resistance.
[Applications]
· Organic solvents, chemicals, alkalis.

Specifications of HC-300-S

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    90
  • Power(V)
    AC100
  • Pump Head(mm)
    10000
  • Mass(g)
    13000
  • Trusco Code
    459-5394
  • Features
    Portable type of structural standard d2G3 for organic solvents and chemicals. 24 hour continuous operation is possible at the rate of 1 drum can per 3 minutes and 35 seconds.
  • Use
    Organic solvents, chemicals, alkalis.
  • Hose
    25×2000
  • Usable Viscosity
    60
  • Material: Body
    Stainless Steel (SUS304)
  • Material: Hose
    Polypropylene (PP)/Stainless Steel (SUS304)
  • Material: Packing
    PPS Resin/fluoropolymer
  • Power Cord Length
    7m
  • Amount Of Content
    1 unit
Part Number
HC-300-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 182,838.26

฿ 139,962.69

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1