(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pump Housing

Pump Housing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TP-032

  • Mass(g)
    67
  • Trusco Code
    368-9913
  • Features
    Prevents oil dripping.
  • Use
    For pump storage.
  • Width(mm)
    90
  • Depth(mm)
    50
  • Height(mm)
    400
  • Kerosene Tank Diameter
    50/65mm
  • Material (Hose)
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TP-032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 66.00

STORAGEFROPUMPS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Mass(g)
    67
  • Trusco Code
    368-9913
  • Features
    Prevents oil dripping.
  • Use
    For pump storage.
  • Width(mm)
    90
  • Depth(mm)
    50
  • Height(mm)
    400
  • Kerosene Tank Diameter
    50/65mm
  • Material (Hose)
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

Prevents oil from dripping.
Kerosene tank bore: 50/65 mm
[Applications]
It is used to store a pump.

Specifications of TP-032

  • Mass(g)
    67
  • Trusco Code
    368-9913
  • Features
    Prevents oil dripping.
  • Use
    For pump storage.
  • Width(mm)
    90
  • Depth(mm)
    50
  • Height(mm)
    400
  • Kerosene Tank Diameter
    50/65mm
  • Material (Hose)
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TP-032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 66.00

STORAGEFROPUMPS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Prevents oil dripping.

Usage

●For store the pump.

Specification

●W x D x H(mm):90 x 50 x 400
●SPQ(piece):60
●Kerosene Tank Caliber 50/65mm

Materials

●Polyethylene(PE)