- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Acid-Resistant Pump Discharge Rate (l/Min) 6.5
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TP-056
-
- Product Type
- Manual
-
- Discharge Quantity(l/min)
- 6.5
-
- Details Model
- For Plastic Can
-
- Mass(g)
- 65
-
- Trusco Code
- 332-3307
-
- Features
- Acid-resistant pump ideal for chemicals and food. Transparent and sanitary.
-
- Use
- For liquid chemicals and liquid food products. For plastic cans
-
- Total Length(mm)
- 630
-
- Body
- Polyethylene (PE)
-
- Material (Hose)
- Polyethylene (PE)
-
- Packing
- Natural Rubber (TP-055)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 108.00
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- Manual
-
- Discharge Quantity(l/min)
- 6.5
-
- Details Model
- For Plastic Can
-
- Mass(g)
- 65
-
- Trusco Code
- 332-3307
-
- Features
- Acid-resistant pump ideal for chemicals and food. Transparent and sanitary.
-
- Use
- For liquid chemicals and liquid food products. For plastic cans
-
- Total Length(mm)
- 630
-
- Body
- Polyethylene (PE)
-
- Material (Hose)
- Polyethylene (PE)
-
- Packing
- Natural Rubber (TP-055)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
• Acid-resistant pump ideal for pharmaceuticals and food.
• See inside clearly and it is hygienic.
Specifications of TP-056
-
- Product Type
- Manual
-
- Discharge Quantity(l/min)
- 6.5
-
- Details Model
- For Plastic Can
-
- Mass(g)
- 65
-
- Trusco Code
- 332-3307
-
- Features
- Acid-resistant pump ideal for chemicals and food. Transparent and sanitary.
-
- Use
- For liquid chemicals and liquid food products. For plastic cans
-
- Total Length(mm)
- 630
-
- Body
- Polyethylene (PE)
-
- Material (Hose)
- Polyethylene (PE)
-
- Packing
- Natural Rubber (TP-055)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 108.00
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The optimum acid resistance pump for chemicals and foods.Usage
●For liquid chemicals, liquid food supplies.Specification
●Discharge Rate(L/min):Approx. 6.5
●Total Length(mm):630
●SPQ(piece):120Materials
●Main Body: Polyethylene(PE)
●Hose: Polyethylene(PE)
●Packing: Natural Rubber(TP-055)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?